Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1.5-G08-RP6X-H1343 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-G08-RP6X-H1343
Order ID no. 4603601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching element function
NC contact
Switching frequency (kHz)
3
home
Turck-Shop
Products
Others
BI1.5-G08-RP6X-H1343
Key Features
Protection class
IP67
Item Total
140,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
140,10 €