Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8-M18EE-VP6X-H1141 | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI8-M18EE-VP6X-H1141
Order ID no. 4605158
home
Home
Loading...
Technical Data
Downloads
CAD
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
home
Turck-Shop
Products
Others
BI8-M18EE-VP6X-H1141
Item Total
136,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
136,40 €