Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI4-M12WD-AP6X-H1141/S100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
NI4-M12WD-AP6X-H1141/S100
Order ID no. 4606732
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
146,40 €
Item Total
146,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-M12WD-AP6X-H1141/S100
Contact Support