Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI4-M12-AN6X/S105-S1287 21M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Operating voltage 10…30 VDC
BI4-M12-AN6X/S105-S1287 21M
Order ID no. 4607026
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
21
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
152,80 €
home
Turck-Shop
Products
Others
BI4-M12-AN6X/S105-S1287 21M
Item Total
152,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support