Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI4-M12-AN6X/S90 3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Operating voltage 10…30 VDC
BI4-M12-AN6X/S90 3M
Order ID no. 4607132
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
95,40 €
home
Turck-Shop
Products
Others
BI4-M12-AN6X/S90 3M
Item Total
95,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support