Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI1-EH04-AP6X-V1131/S1164 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04-AP6X-V1131/S1164
Order ID no. 4608446
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching element function
normally open NO
Switching frequency (kHz)
3
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI1-EH04-AP6X-V1131/S1164
Item Total
151,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
151,10 €