Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI0.8-EH04-AP6X-0.145-PSG3S/S393 | TURCK - Your Global Automation Partner
Inductive Sensor
BI0.8-EH04-AP6X-0.145-PSG3S/S393
Order ID no. 4609549
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.145
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
204,20 €
home
Turck-Shop
Products
Others
BI0.8-EH04-AP6X-0.145-PSG3S/S393
Item Total
204,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support