Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI1-EG05-AP6X 3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI1-EG05-AP6X 3M
Order ID no. 4609741
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
85,30 €
Item Total
85,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI1-EG05-AP6X 3M
Contact Support