Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1-EH04K-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04K-AN6X
Order ID no. 4609768
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
86,80 €
home
Turck-Shop
Products
Others
BI1-EH04K-AN6X
Item Total
86,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support