Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-EM12WD-RP6X-H1143 | TURCK - Your Global Automation Partner
Inductive Sensor For Harsh Environments
BI3-EM12WD-RP6X-H1143
Order ID no. 4610900
In Stock
Item Total
95,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI3-EM12WD-RP6X-H1143
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
3
Special features
Pressure resistant, Wash down
Switching element function
NC contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68, IP69K
Price Group
E1
List Price
95,60 €
Contact Support