Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI8-EM18-RP6/S907 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI8-EM18-RP6/S907 7M
Order ID no. 4611209
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
8
Switching element function
NC contact
Switching frequency (kHz)
0.2
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
385,40 €
Item Total
385,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI8-EM18-RP6/S907 7M
Contact Support