Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5-EM18-RP6/S907 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI5-EM18-RP6/S907 7M
Order ID no. 4611214
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
5
Special features
Pressure resistant
Switching element function
NC contact
Switching frequency (kHz)
0.2
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
B1
List Price
385,40 €
Item Total
385,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-EM18-RP6/S907 7M
Contact Support