Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-M18-2AP6X2/S1123 | TURCK - Your Global Automation Partner
Inductive Sensor For recognition of rotation direction
NI4-M18-2AP6X2/S1123
Order ID no. 4611232
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PPO
Rated switching distance (mm)
4
Switching element function
normally open NO
Switching frequency (kHz)
0.7
home
Turck-Shop
Products
Others
NI4-M18-2AP6X2/S1123
Key Features
Protection class
IP67
Item Total
202,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
202,20 €