Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Inductive Sensor
NI8-M18-AN6X 10M
Order ID no. 4611303
In Stock
Item Total
106,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI8-M18-AN6X 10M
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
add_shopping_cart
person
Login
Price Group
E1
List Price
106,20 €
Contact Support