Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI14-M18-AP6X-0.3-AMP | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI14-M18-AP6X-0.3-AMP
Order ID no. 4611404
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
AMP Superseal
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
14
Special features
Sn +
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
130,40 €
Item Total
130,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI14-M18-AP6X-0.3-AMP
Contact Support