Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1-Q6.5-AP6-0.2-PSG3M/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Resistant to magnetic fields
BI1-Q6.5-AP6-0.2-PSG3M/S34
Order ID no. 4613427
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.2
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
20,2 mm x 17,2 mm x 6,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
1
Special features
Resistant to magnetic fields
Switching element function
normally open NO
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI1-Q6.5-AP6-0.2-PSG3M/S34
Item Total
74,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
74,50 €