Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI2-Q6.5-AP6 | TURCK - Your Global Automation Partner
Inductive Sensor
NI2-Q6.5-AP6
Order ID no. 4613500
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
20,2 mm x 17,2 mm x 6,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
2
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI2-Q6.5-AP6
Item Total
60,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
60,90 €