Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8-EM18M-AP6X-H1141 | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI8-EM18M-AP6X-H1141
Order ID no. 4614101
home
Home
Loading...
Technical Data
Downloads
CAD
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PBT
Rated switching distance (mm)
8
Switching element function
normally open NO
Switching frequency (kHz)
0.5
home
Turck-Shop
Products
Others
BI8-EM18M-AP6X-H1141
Item Total
120,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
120,10 €