Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20-K35/S200 10M | TURCK - Your Global Automation Partner
Inductive Sensor
BI20-K35/S200 10M
Order ID no. 4614518
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
200
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PTFE
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP40
Quality active face
PTFE
Rated switching distance (mm)
20
Key Features
Protection class
IP40
In Stock
Price Group
B1
List Price
449,40 €
Item Total
449,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI20-K35/S200 10M
Contact Support