Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-EMT18FM-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
BI5-EMT18FM-AP6X-H1141
Order ID no. 4614562
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
1.4404 (AISI 316L)
Rated switching distance (mm)
5
Special features
All-metal sensor, Pressure resistant, PTFE-coated
Switching element function
normally open NO
Switching frequency (kHz)
0.18
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
BI5-EMT18FM-AP6X-H1141
Item Total
124,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
124,00 €