Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10-EMT30F-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-EMT30F-AP6X-H1141
Order ID no. 4614563
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Rated switching distance (mm)
10
Special features
All-metal sensor, Pressure resistant, PTFE-coated
Switching element function
NO contact
Switching frequency (kHz)
0.18
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
B1
List Price
140,00 €
Item Total
140,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI10-EMT30F-AP6X-H1141
Contact Support