Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-M18E-AP6X-2-RS4T | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-M18E-AP6X-2-RS4T
Order ID no. 4614585
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Threaded barrel
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€169.80
home
Turck-Shop
Products
Others
BI5-M18E-AP6X-2-RS4T
Item Total
€169.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support