Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-EM18FM-AG6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
BI5-EM18FM-AG6X-H1141
Order ID no. 4614624
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Connector type
M12
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68, IP69K
Quality active face
1.4404 (AISI 316L)
Rated switching distance (mm)
5
Special features
All-metal sensor, Pressure resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.18
home
Turck-Shop
Products
Others
BI5-EM18FM-AG6X-H1141
Key Features
Protection class
IP68, IP69K
Item Total
110,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
110,30 €