Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10-EM30F-AG6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
BI10-EM30F-AG6X-H1141
Order ID no. 4614625
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Connector type
M12
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68, IP69K
Rated switching distance (mm)
10
Special features
All-metal sensor, Pressure resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.18
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
B1
List Price
129,60 €
Item Total
129,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI10-EM30F-AG6X-H1141
Contact Support