Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1.5-EG08F-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
BI1.5-EG08F-AP6X
Order ID no. 4614626
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
1.5
Special features
All-metal sensor, Pressure resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.2
home
Turck-Shop
Products
Others
BI1.5-EG08F-AP6X
Key Features
Protection class
IP67
Item Total
102,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
102,90 €