Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-EG08FE-AP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless Steel Front
BI3-EG08FE-AP6X-V1131
Order ID no. 4614729
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP68
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
3
Special features
All-metal sensor, Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67, IP68
home
Turck-Shop
Products
Others
BI3-EG08FE-AP6X-V1131
In Stock
Price Group
E1
List Price
120,70 €
Item Total
120,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support