Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5-EM18D-AZ3X/S120 12M | TURCK - Your Global Automation Partner
Inductive Sensor For Harsh Environments and Temperatures up to 120 °C
BI5-EM18D-AZ3X/S120 12M
Order ID no. 4615006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP68, IP69K
Quality active face
PTFE
Rated switching distance (mm)
5
Special features
Wash down
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
302,30 €
Item Total
302,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-EM18D-AZ3X/S120 12M
Contact Support