Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8-M18-AN6X 10M | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI8-M18-AN6X 10M
Order ID no. 4615133
home
Home
Loading...
Technical Data
Downloads
CAD
Cable color
Gray
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
normally open NO
Switching frequency (kHz)
0.5
home
Turck-Shop
Products
Others
BI8-M18-AN6X 10M
Item Total
121,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
121,60 €