Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8-G18-RP6X/S1684 15M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI8-G18-RP6X/S1684 15M
Order ID no. 4616185
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
NC contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI8-G18-RP6X/S1684 15M
In Stock
Price Group
E1
List Price
238,30 €
Item Total
238,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support