Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8-Q10-VP6X2/S965 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8-Q10-VP6X2/S965
Order ID no. 4616403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Connector type
AMP Superseal
Design
Rectangular
Dimensions (L x W x H)
42 mm x 25 mm x 10,8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Switching element function
Complementary contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
A1
List Price
102,50 €
home
Turck-Shop
Products
Others
BI8-Q10-VP6X2/S965
Item Total
5.125,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support