Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI10-M30-AP6X/S120 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI10-M30-AP6X/S120 7M
Order ID no. 4617011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
161,60 €
home
Turck-Shop
Products
Others
BI10-M30-AP6X/S120 7M
Item Total
161,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support