Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10-M30-AP6X/S90 15M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-M30-AP6X/S90 15M
Order ID no. 4617061
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
128,90 €
home
Turck-Shop
Products
Others
BI10-M30-AP6X/S90 15M
Item Total
128,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support