Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI15-EM30D-VP6X/S120 12M | TURCK - Your Global Automation Partner
Inductive Sensor For Harsh Environments and Temperatures up to 120°C
NI15-EM30D-VP6X/S120 12M
Order ID no. 4617430
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PTFE
Rated switching distance (mm)
15
Special features
Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
313,00 €
home
Turck-Shop
Products
Others
NI15-EM30D-VP6X/S120 12M
Item Total
313,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support