Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15-M30-AP6X/S90 15M | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI15-M30-AP6X/S90 15M
Order ID no. 4618533
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.3
In Stock
Price Group
E1
List Price
161,50 €
home
Turck-Shop
Products
Others
BI15-M30-AP6X/S90 15M
Item Total
161,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support