Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-IKT-AP6X 7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
For TUSA only
BIM-IKT-AP6X 7M
Order ID no. 4620007
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Cylindrical design
Dovetail cylinder, external groove, Profile cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
30 mm x 14,6 mm x 17 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
GD-Zn
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
67,80 €
home
Turck-Shop
Products
Others
BIM-IKT-AP6X 7M
Item Total
67,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support