Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-EG08-AP6X-0.2-RS4 | TURCK - Your Global Automation Partner
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-EG08-AP6X-0.2-RS4
Order ID no. 4621316
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
78
Special features
Magnetic-inductive
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
118,20 €
Item Total
118,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-EG08-AP6X-0.2-RS4
Contact Support