Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BR-INT-AR7X-V1131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor For Pneumatic Cylinders
BR-INT-AR7X-V1131
Order ID no. 4623202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M8 x 1
Cylindrical design
Dovetail cylinder, external groove, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
32 mm x 5 mm x 6 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
Reed
Protection class
IP67
Quality active face
PP
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
home
Turck-Shop
Products
Others
BR-INT-AR7X-V1131
Protection class
IP67
Item Total
40,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
40,20 €