Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-INTS-AP6X-V1131 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-INTS-AP6X-V1131
Order ID no. 4623606
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 6,3 mm x 17 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
85,40 €
home
Turck-Shop
Products
Others
BIM-INTS-AP6X-V1131
Item Total
85,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support