Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-INR-AP6X-0.3-RS4 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-INR-AP6X-0.3-RS4
Order ID no. 4623705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Cylindrical design
C-groove cylinder, Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
22 mm x 2,8 mm x 4,6 mm
Housing material
Plastic
Housing quality
PP
Protection class
IP67
Quality active face
PP
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
89,00 €
Item Total
89,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-INR-AP6X-0.3-RS4
Contact Support