Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI7-EM18D-VP6X/S120 7M | TURCK - Your Global Automation Partner
Inductive Sensor For Harsh Environments and Temperatures up to 120°C
NI7-EM18D-VP6X/S120 7M
Order ID no. 4632103
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PTFE
Rated switching distance (mm)
7
Special features
Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
224,10 €
home
Turck-Shop
Products
Others
NI7-EM18D-VP6X/S120 7M
Item Total
224,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support