Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2-G12D-AP6/S95-S368 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI2-G12D-AP6/S95-S368
Order ID no. 4635030
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-45
Cable color
Gray
Cable length (m)
0.46
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
134,00 €
Item Total
134,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-G12D-AP6/S95-S368
Contact Support