Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI6U-EGT08-AN6X-H1341 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI6U-EGT08-AN6X-H1341
Order ID no. 4635812
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
6
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
100,70 €
Item Total
100,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI6U-EGT08-AN6X-H1341
Contact Support