Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI6U-EG08-AP6X/S1160 | TURCK - Your Global Automation Partner
Inductive Sensor
NI6U-EG08-AP6X/S1160
Order ID no. 4635813
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
6
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
84,70 €
Item Total
84,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI6U-EG08-AP6X/S1160
Contact Support