Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4U-Q8SE-RP6X/F2 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI4U-Q8SE-RP6X/F2
Order ID no. 4635822
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
40 mm x 8 mm x 8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
96,30 €
Item Total
96,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4U-Q8SE-RP6X/F2
Contact Support