Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI20-EM30WD-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For harsh environments
NI20-EM30WD-AP6X-H1141
Order ID no. 4653422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
20
Special features
Pressure resistant, Wash down
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
114,90 €
Item Total
114,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI20-EM30WD-AP6X-H1141
Contact Support