Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI5-EM12WD-AP6/S100 | TURCK - Your Global Automation Partner
Inductive Sensor For harsh environments
NI5-EM12WD-AP6/S100
Order ID no. 4653425
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
5
Special features
Pressure resistant, Wash down
Switching element function
normally open NO
Switching frequency (kHz)
1.5
Key Features
home
Turck-Shop
Products
Others
NI5-EM12WD-AP6/S100
Protection class
IP68, IP69K
Item Total
56,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
56,10 €