Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
NI8-S18-AP6X/S100/S140 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI8-S18-AP6X/S100/S140 12M
Order ID no. 4656209
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
normally open NO
Switching frequency (kHz)
0.5
home
Turck-Shop
Products
Others
NI8-S18-AP6X/S100/S140 12M
Key Features
Protection class
IP67
Item Total
191,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
191,90 €