Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10-K20-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-K20-AN6X
Order ID no. 46641
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
87,30 €
home
Turck-Shop
Products
Others
NI10-K20-AN6X
Item Total
87,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support