Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-EG08K-VN6X | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI2-EG08K-VN6X
Order ID no. 4669418
home
Home
Loading...
Technical Data
Downloads
CAD
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
Complementary contact
Switching frequency (kHz)
3
home
Turck-Shop
Products
Others
BI2-EG08K-VN6X
Item Total
102,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
102,90 €