Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI4-EG08K-VP6X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
NI4-EG08K-VP6X-H1341
Order ID no. 4669422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
97,10 €
Item Total
97,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-EG08K-VP6X-H1341
Contact Support